IESNA:LM-63-2002
[TEST]P1389928
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3B-730-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 3xLight Square PACKAGE 70CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 106.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10665.1
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 106.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
39.4 36.1 39.4 45.9 52.5 59.0 65.6 72.2 78.7 88.6 101.7 124.7 167.3 206.7 206.7 203.4 213.2 232.9 292.0 528.2 826.7 898.9 810.3 685.6 515.0 419.9 370.7 344.5 331.3 308.4 275.6 200.1 78.7 23.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 39.4 45.9 52.5 59.0 62.3 68.9 72.2 82.0 88.6 105.0 131.2 160.7 164.0 160.7 157.5 167.3 196.8 318.2 469.1 511.8 475.7 423.2 351.0 311.7 295.2 285.4 278.8 265.7 236.2 183.7 88.6 23.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 39.4 42.6 49.2 55.8 59.0 65.6 65.6 72.2 78.7 88.6 95.1 114.8 121.4 118.1 105.0 101.7 105.0 108.3 111.5 124.7 144.3 160.7 187.0 206.7 219.8 229.6 226.4 223.1 196.8 167.3 95.1 23.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 39.4 42.6 49.2 52.5 55.8 62.3 62.3 68.9 72.2 82.0 85.3 101.7 105.0 105.0 95.1 91.9 95.1 95.1 98.4 108.3 124.7 137.8 157.5 177.1 187.0 193.6 193.6 196.8 180.4 157.5 95.1 26.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 39.4 42.6 45.9 52.5 55.8 59.0 59.0 62.3 65.6 72.2 78.7 88.6 91.9 91.9 85.3 85.3 85.3 85.3 85.3 91.9 101.7 111.5 131.2 144.3 154.2 160.7 160.7 167.3 164.0 147.6 98.4 29.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 36.1 39.4 45.9 49.2 52.5 52.5 52.5 59.0 59.0 65.6 68.9 72.2 75.5 75.5 72.2 75.5 72.2 72.2 72.2 75.5 82.0 88.6 101.7 114.8 118.1 124.7 127.9 141.1 144.3 134.5 98.4 32.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 36.1 39.4 42.6 45.9 49.2 49.2 49.2 52.5 52.5 55.8 59.0 59.0 59.0 62.3 62.3 65.6 62.3 59.0 59.0 59.0 59.0 62.3 72.2 82.0 85.3 88.6 95.1 111.5 127.9 124.7 98.4 36.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 36.1 39.4 42.6 42.6 45.9 45.9 45.9 49.2 49.2 52.5 55.8 55.8 55.8 55.8 55.8 59.0 59.0 55.8 55.8 55.8 55.8 59.0 68.9 78.7 82.0 85.3 91.9 101.7 111.5 108.3 85.3 32.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 36.1 39.4 39.4 42.6 45.9 45.9 45.9 45.9 45.9 49.2 49.2 49.2 49.2 52.5 52.5 52.5 52.5 52.5 52.5 52.5 52.5 55.8 65.6 75.5 78.7 82.0 85.3 91.9 95.1 91.9 72.2 32.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 32.8 36.1 39.4 39.4 42.6 42.6 42.6 42.6 42.6 45.9 45.9 45.9 45.9 45.9 45.9 45.9 49.2 45.9 49.2 49.2 49.2 52.5 59.0 68.9 75.5 78.7 82.0 78.7 75.5 72.2 59.0 29.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 32.8 36.1 36.1 36.1 39.4 39.4 39.4 39.4 39.4 42.6 39.4 39.4 39.4 39.4 39.4 39.4 42.6 42.6 45.9 45.9 45.9 49.2 55.8 65.6 72.2 75.5 75.5 68.9 59.0 55.8 45.9 26.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 32.8 36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 39.4 36.1 36.1 36.1 36.1 36.1 36.1 39.4 39.4 42.6 42.6 42.6 45.9 52.5 59.0 62.3 65.6 62.3 55.8 49.2 45.9 36.1 19.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 32.8 32.8 32.8 36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 32.8 32.8 32.8 32.8 36.1 32.8 36.1 39.4 42.6 45.9 49.2 52.5 52.5 52.5 49.2 45.9 39.4 32.8 26.2 13.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 29.5 32.8 32.8 32.8 32.8 32.8 32.8 32.8 32.8 32.8 32.8 32.8 29.5 29.5 29.5 29.5 29.5 29.5 32.8 32.8 39.4 42.6 45.9 45.9 42.6 42.6 36.1 32.8 26.2 23.0 13.1 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 29.5 29.5 29.5 32.8 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 26.2 26.2 26.2 26.2 26.2 23.0 26.2 29.5 36.1 39.4 42.6 39.4 32.8 29.5 23.0 19.7 16.4 9.8 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 29.5 29.5 29.5 32.8 29.5 29.5 29.5 29.5 26.2 26.2 26.2 26.2 23.0 23.0 23.0 23.0 23.0 23.0 23.0 26.2 29.5 29.5 32.8 29.5 26.2 23.0 16.4 16.4 13.1 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 29.5 29.5 29.5 29.5 29.5 26.2 26.2 26.2 26.2 26.2 23.0 23.0 19.7 19.7 19.7 19.7 23.0 23.0 23.0 19.7 23.0 19.7 23.0 19.7 16.4 16.4 13.1 9.8 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 26.2 26.2 26.2 29.5 26.2 26.2 26.2 26.2 23.0 23.0 19.7 19.7 16.4 16.4 13.1 16.4 19.7 19.7 19.7 16.4 13.1 9.8 9.8 9.8 9.8 6.6 6.6 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 26.2 26.2 26.2 26.2 26.2 23.0 23.0 23.0 19.7 19.7 16.4 16.4 13.1 13.1 9.8 13.1 16.4 19.7 16.4 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 26.2 26.2 26.2 26.2 26.2 23.0 23.0 23.0 19.7 16.4 13.1 13.1 9.8 9.8 6.6 9.8 13.1 16.4 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 26.2 26.2 26.2 26.2 26.2 23.0 23.0 19.7 16.4 16.4 13.1 13.1 9.8 6.6 6.6 6.6 9.8 9.8 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 26.2 26.2 23.0 23.0 23.0 19.7 19.7 19.7 16.4 13.1 9.8 9.8 6.6 3.3 3.3 3.3 3.3 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 26.2 26.2 23.0 23.0 23.0 19.7 19.7 16.4 13.1 9.8 6.6 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 26.2 26.2 23.0 23.0 23.0 19.7 19.7 16.4 13.1 6.6 6.6 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 26.2 26.2 23.0 23.0 23.0 19.7 19.7 13.1 9.8 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 23.0 23.0 19.7 19.7 19.7 16.4 16.4 13.1 9.8 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 23.0 23.0 19.7 19.7 19.7 16.4 16.4 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 23.0 23.0 19.7 19.7 19.7 16.4 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 23.0 23.0 19.7 19.7 16.4 16.4 13.1 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 23.0 19.7 16.4 16.4 16.4 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 23.0 19.7 16.4 16.4 13.1 13.1 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 23.0 19.7 16.4 16.4 13.1 13.1 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 23.0 19.7 16.4 16.4 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 19.7 16.4 13.1 13.1 9.8 9.8 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 19.7 16.4 13.1 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 19.7 16.4 13.1 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 19.7 16.4 13.1 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 19.7 16.4 13.1 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 19.7 16.4 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 19.7 16.4 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 19.7 16.4 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 19.7 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 19.7 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 19.7 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 19.7 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 23.0 16.4 13.1 9.8 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 19.7 16.4 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 19.7 16.4 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 19.7 16.4 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 26.2 19.7 16.4 13.1 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 23.0 19.7 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 23.0 19.7 16.4 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 29.5 23.0 19.7 16.4 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 26.2 23.0 19.7 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 32.8 26.2 23.0 19.7 16.4 13.1 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 29.5 26.2 23.0 16.4 13.1 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 29.5 26.2 23.0 19.7 16.4 9.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 32.8 29.5 26.2 23.0 19.7 13.1 9.8 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 36.1 32.8 29.5 26.2 23.0 16.4 13.1 9.8 6.6 3.3 3.3 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 42.6 36.1 32.8 29.5 26.2 23.0 19.7 16.4 9.8 6.6 6.6 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 42.6 39.4 36.1 32.8 29.5 26.2 23.0 19.7 13.1 9.8 6.6 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 45.9 42.6 39.4 36.1 32.8 29.5 26.2 23.0 16.4 13.1 9.8 9.8 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 45.9 42.6 39.4 36.1 32.8 32.8 29.5 23.0 19.7 13.1 13.1 9.8 9.8 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 42.6 39.4 36.1 36.1 32.8 26.2 23.0 16.4 16.4 13.1 13.1 9.8 9.8 9.8 6.6 6.6 6.6 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 6.6 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 42.6 39.4 39.4 36.1 32.8 29.5 23.0 19.7 16.4 13.1 13.1 9.8 9.8 9.8 6.6 6.6 6.6 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 6.6 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 42.6 42.6 39.4 39.4 36.1 32.8 26.2 23.0 19.7 16.4 16.4 13.1 13.1 9.8 9.8 9.8 9.8 9.8 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 6.6 6.6 6.6 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 49.2 45.9 42.6 42.6 39.4 39.4 32.8 29.5 23.0 19.7 19.7 16.4 13.1 13.1 13.1 9.8 9.8 9.8 9.8 9.8 9.8 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 9.8 9.8 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 49.2 45.9 45.9 42.6 42.6 39.4 36.1 29.5 26.2 23.0 19.7 19.7 16.4 16.4 13.1 13.1 13.1 13.1 13.1 9.8 9.8 6.6 6.6 6.6 6.6 6.6 6.6 6.6 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 49.2 45.9 45.9 42.6 42.6 42.6 36.1 32.8 26.2 23.0 23.0 19.7 16.4 16.4 13.1 13.1 13.1 13.1 13.1 9.8 9.8 6.6 6.6 6.6 6.6 6.6 6.6 6.6 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 49.2 45.9 45.9 42.6 42.6 42.6 39.4 36.1 29.5 26.2 23.0 23.0 19.7 19.7 16.4 16.4 16.4 16.4 13.1 9.8 9.8 6.6 6.6 6.6 6.6 6.6 6.6 6.6 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 49.2 49.2 49.2 45.9 45.9 45.9 39.4 36.1 32.8 26.2 26.2 23.0 19.7 19.7 16.4 16.4 16.4 16.4 16.4 13.1 13.1 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 49.2 49.2 49.2 45.9 45.9 45.9 42.6 39.4 32.8 29.5 26.2 26.2 23.0 23.0 19.7 19.7 19.7 19.7 16.4 13.1 13.1 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 49.2 49.2 49.2 45.9 45.9 45.9 42.6 39.4 36.1 29.5 26.2 26.2 23.0 23.0 19.7 19.7 19.7 19.7 16.4 13.1 13.1 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 49.2 49.2 49.2 45.9 45.9 45.9 42.6 39.4 36.1 29.5 29.5 26.2 26.2 23.0 23.0 23.0 23.0 19.7 19.7 16.4 13.1 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 49.2 49.2 49.2 45.9 45.9 45.9 45.9 39.4 36.1 32.8 29.5 29.5 26.2 26.2 23.0 23.0 23.0 23.0 19.7 16.4 16.4 13.1 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 45.9 45.9 45.9 45.9 45.9 39.4 36.1 32.8 32.8 29.5 29.5 26.2 26.2 26.2 26.2 23.0 23.0 19.7 16.4 13.1 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 45.9 45.9 45.9 45.9 45.9 39.4 36.1 32.8 32.8 29.5 29.5 26.2 26.2 26.2 26.2 23.0 23.0 19.7 16.4 13.1 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 45.9 45.9 45.9 45.9 45.9 39.4 36.1 32.8 32.8 29.5 29.5 29.5 29.5 29.5 29.5 26.2 26.2 23.0 19.7 16.4 13.1 13.1 13.1 13.1 13.1 13.1 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 45.9 45.9 45.9 42.6 42.6 39.4 36.1 36.1 36.1 32.8 32.8 29.5 29.5 29.5 32.8 32.8 29.5 26.2 23.0 19.7 16.4 16.4 13.1 13.1 16.4 13.1 13.1 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 42.6 42.6 42.6 42.6 42.6 39.4 36.1 36.1 36.1 32.8 32.8 32.8 32.8 32.8 32.8 36.1 32.8 26.2 23.0 19.7 16.4 16.4 16.4 16.4 16.4 16.4 13.1 9.8 9.8 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 42.6 42.6 42.6 39.4 39.4 39.4 36.1 36.1 36.1 32.8 32.8 32.8 32.8 32.8 36.1 39.4 36.1 29.5 26.2 23.0 19.7 19.7 16.4 16.4 19.7 16.4 13.1 9.8 9.8 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 42.6 42.6 42.6 39.4 39.4 39.4 36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 39.4 39.4 39.4 32.8 32.8 32.8 29.5 29.5 26.2 23.0 26.2 23.0 19.7 16.4 13.1 9.8 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 42.6 42.6 42.6 42.6 39.4 39.4 39.4 39.4 39.4 36.1 36.1 39.4 39.4 39.4 39.4 42.6 39.4 39.4 39.4 42.6 42.6 39.4 32.8 32.8 29.5 26.2 23.0 19.7 16.4 9.8 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 45.9 45.9 42.6 42.6 42.6 42.6 42.6 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 42.6 42.6 42.6 42.6 45.9 52.5 52.5 45.9 42.6 39.4 36.1 32.8 29.5 26.2 16.4 13.1 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 45.9 45.9 42.6 42.6 42.6 42.6 42.6 39.4 39.4 39.4 39.4 39.4 39.4 39.4 42.6 42.6 42.6 42.6 42.6 42.6 45.9 52.5 62.3 62.3 55.8 49.2 45.9 39.4 36.1 32.8 29.5 19.7 13.1 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 45.9 45.9 42.6 42.6 42.6 45.9 42.6 42.6 42.6 42.6 42.6 42.6 42.6 42.6 45.9 45.9 45.9 45.9 45.9 45.9 49.2 55.8 62.3 65.6 62.3 59.0 55.8 52.5 49.2 42.6 39.4 29.5 19.7 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 45.9 45.9 45.9 45.9 42.6 42.6 45.9 45.9 45.9 45.9 45.9 49.2 49.2 49.2 49.2 52.5 52.5 55.8 59.0 65.6 68.9 68.9 68.9 68.9 62.3 59.0 55.8 52.5 42.6 26.2 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 45.9 45.9 49.2 45.9 45.9 45.9 45.9 45.9 45.9 45.9 45.9 49.2 49.2 52.5 52.5 55.8 55.8 59.0 59.0 65.6 68.9 75.5 78.7 78.7 75.5 72.2 65.6 62.3 52.5 32.8 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 45.9 45.9 45.9 45.9 49.2 45.9 45.9 45.9 49.2 49.2 49.2 49.2 49.2 52.5 52.5 55.8 55.8 59.0 59.0 62.3 62.3 65.6 72.2 82.0 88.6 88.6 85.3 82.0 75.5 72.2 62.3 39.4 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 49.2 49.2 49.2 49.2 52.5 49.2 49.2 49.2 52.5 52.5 52.5 52.5 55.8 59.0 59.0 62.3 62.3 62.3 62.3 65.6 65.6 68.9 78.7 88.6 91.9 95.1 95.1 95.1 95.1 91.9 75.5 39.4 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 49.2 49.2 49.2 52.5 52.5 52.5 52.5 52.5 55.8 59.0 59.0 59.0 59.0 62.3 65.6 68.9 65.6 65.6 65.6 68.9 68.9 72.2 82.0 91.9 98.4 101.7 101.7 108.3 114.8 108.3 91.9 42.6 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 52.5 52.5 52.5 52.5 55.8 55.8 55.8 55.8 59.0 62.3 62.3 62.3 65.6 68.9 68.9 72.2 72.2 68.9 65.6 68.9 68.9 75.5 88.6 98.4 101.7 105.0 111.5 121.4 131.2 127.9 105.0 42.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 52.5 52.5 52.5 55.8 55.8 59.0 59.0 59.0 62.3 65.6 65.6 65.6 68.9 72.2 75.5 78.7 75.5 72.2 68.9 72.2 72.2 78.7 91.9 101.7 105.0 111.5 118.1 134.5 150.9 144.3 118.1 42.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 52.5 52.5 55.8 59.0 59.0 62.3 62.3 65.6 68.9 72.2 75.5 78.7 85.3 85.3 85.3 88.6 85.3 85.3 82.0 88.6 98.4 105.0 121.4 131.2 134.5 141.1 144.3 154.2 160.7 147.6 111.5 39.4 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 55.8 55.8 62.3 62.3 65.6 68.9 72.2 75.5 82.0 85.3 95.1 101.7 98.4 98.4 98.4 95.1 98.4 98.4 105.0 124.7 134.5 150.9 160.7 167.3 170.6 170.6 173.9 170.6 150.9 101.7 39.4 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 55.8 59.0 62.3 65.6 68.9 72.2 75.5 82.0 88.6 95.1 108.3 114.8 111.5 108.3 105.0 105.0 108.3 111.5 121.4 147.6 160.7 177.1 190.3 196.8 200.1 193.6 190.3 180.4 154.2 95.1 36.1 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 55.8 59.0 65.6 68.9 72.2 75.5 82.0 88.6 95.1 105.0 121.4 131.2 124.7 118.1 114.8 114.8 121.4 124.7 137.8 173.9 187.0 206.7 219.8 226.4 229.6 219.8 210.0 190.3 157.5 85.3 32.8 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 59.0 62.3 68.9 72.2 78.7 82.0 91.9 101.7 114.8 137.8 164.0 170.6 167.3 164.0 173.9 219.8 324.8 423.2 485.5 511.8 488.8 390.4 344.5 314.9 298.5 275.6 252.6 219.8 157.5 78.7 32.8 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 59.0 62.3 68.9 75.5 82.0 88.6 98.4 111.5 131.2 167.3 206.7 210.0 206.7 210.0 232.9 321.5 528.2 718.4 833.3 846.4 790.6 574.1 465.8 400.2 364.1 328.1 292.0 246.0 157.5 72.2 29.5 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 62.3 65.6 72.2 78.7 88.6 98.4 111.5 141.1 196.8 278.8 337.9 367.4 403.5 465.8 606.9 964.5 1594.3 2299.7 2496.5 2293.1 1879.8 1479.5 1102.3 816.9 606.9 465.8 360.9 285.4 157.5 78.7 29.5 3.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 62.3 65.6 75.5 82.0 95.1 105.0 124.7 170.6 259.2 390.4 465.8 521.6 597.1 718.4 980.9 1607.5 2660.5 3880.9 4159.7 3736.5 2968.9 2385.0 1738.7 1233.5 849.7 603.6 429.8 324.8 154.2 82.0 29.5 3.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 62.3 68.9 78.7 85.3 101.7 127.9 196.8 324.8 508.5 711.9 885.7 1043.2 1223.6 1463.1 1961.8 3132.9 4763.4 6144.5 6423.3 5980.4 5235.8 4697.7 4028.5 3257.6 2276.7 1381.1 770.9 416.6 170.6 88.6 32.8 3.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 62.3 68.9 78.7 88.6 111.5 147.6 272.3 482.2 757.8 1033.4 1305.7 1561.5 1846.9 2207.8 2945.9 4658.4 6866.2 8408.0 8686.9 8221.1 7499.3 7010.5 6318.3 5281.7 3700.5 2158.6 1108.8 505.2 183.7 95.1 32.8 3.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 62.3 72.2 82.0 91.9 118.1 170.6 344.5 636.4 1007.1 1354.9 1722.3 2083.1 2473.5 2949.2 3926.8 6183.8 8965.7 10671.6 10947.2 10464.9 9766.2 9323.3 8608.2 7302.5 5127.5 2932.8 1450.0 597.1 200.1 101.7 36.1 3.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 62.3 72.2 82.0 95.1 124.7 190.3 416.6 790.6 1256.4 1676.4 2142.2 2601.5 3096.8 3693.9 4907.7 7709.3 11068.6 12935.2 13210.8 12705.6 12029.8 11636.1 10898.0 9326.6 6551.3 3710.3 1787.9 685.6 213.2 108.3 36.1 3.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 62.3 72.2 85.3 101.7 137.8 249.3 610.2 1115.4 1682.9 2227.5 2742.5 3270.7 3818.6 4599.3 6262.6 9329.9 12738.4 14427.9 14716.5 14359.0 13991.5 13729.1 12774.5 10629.0 7660.1 4691.2 2640.8 892.3 265.7 111.5 32.8 3.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 52.5 55.8 62.3 75.5 85.3 105.0 150.9 308.4 800.5 1436.9 2106.1 2778.6 3342.9 3939.9 4540.3 5504.8 7614.2 10947.2 14404.9 15917.2 16222.3 16012.4 15950.0 15818.8 14650.9 11931.4 8765.6 5672.1 3493.8 1099.0 318.2 114.8 32.8 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 52.5 62.3 75.5 88.6 111.5 160.7 367.4 990.7 1758.4 2529.3 3329.8 3946.5 4612.5 5265.3 6410.2 8965.7 12567.8 16071.4 17406.6 17731.4 17665.8 17911.8 17908.5 16530.7 13233.7 9874.4 6653.0 4350.0 1305.7 370.7 118.1 29.5 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 52.5 62.3 75.5 88.6 114.8 173.9 426.5 1184.3 2083.1 2955.8 3880.9 4546.8 5281.7 5987.0 7315.6 10320.6 14188.4 17741.2 18899.2 19237.1 19319.1 19873.6 20001.5 18407.2 14536.1 10983.3 7633.8 5202.9 1512.3 423.2 121.4 26.2 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 52.5 62.3 75.5 88.6 118.1 190.3 505.2 1368.0 2394.8 3333.0 4248.3 4966.7 5783.6 6607.0 8139.0 11485.2 15910.7 19348.7 20477.2 20779.0 21048.0 21697.5 21553.2 19509.4 15490.7 11787.0 8614.7 5796.7 1722.3 511.8 131.2 29.5 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 49.2 52.5 62.3 75.5 91.9 121.4 210.0 583.9 1551.7 2709.7 3707.0 4615.7 5386.7 6285.5 7230.3 8962.5 12649.8 17632.9 20956.1 22051.8 22324.1 22776.8 23521.5 23104.9 20611.7 16445.4 12594.0 9598.9 6393.8 1932.2 600.3 144.3 29.5 3.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 45.9 52.5 62.3 75.5 91.9 121.4 226.4 659.4 1735.4 3021.4 4084.3 4983.2 5803.3 6787.5 7850.4 9785.9 13811.1 19355.2 22563.6 23629.8 23866.0 24502.4 25345.5 24653.3 21710.7 17396.7 13397.8 10579.8 6987.6 2138.9 685.6 154.2 32.8 3.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 45.9 52.5 62.3 75.5 91.9 124.7 242.8 738.1 1919.1 3333.0 4458.3 5350.6 6223.2 7289.4 8470.4 10609.3 14975.7 21077.5 24171.1 25204.5 25407.8 26231.3 27169.5 26205.0 22812.9 18351.4 14201.5 11560.7 7581.3 2348.9 774.2 164.0 32.8 3.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 45.9 52.5 62.3 75.5 91.9 127.9 249.3 793.9 2047.1 3497.1 4599.3 5488.4 6413.5 7512.5 8768.9 11052.2 15605.6 21773.0 24853.4 25955.7 26293.6 27251.5 28101.2 26982.5 23413.3 18784.4 14870.7 12111.8 7778.2 2581.8 843.1 164.0 32.8 3.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 45.9 52.5 62.3 75.5 91.9 131.2 252.6 849.7 2175.0 3664.4 4737.1 5626.1 6603.7 7738.8 9067.4 11491.8 16235.4 22465.2 25535.8 26710.2 27179.3 28268.5 29032.9 27756.7 24013.6 19214.2 15536.7 12662.9 7978.3 2818.0 912.0 164.0 32.8 3.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 42.6 49.2 59.0 75.5 91.9 131.2 259.2 905.4 2302.9 3828.4 4878.2 5763.9 6794.0 7961.9 9366.0 11934.6 16865.3 23160.7 26214.9 27461.5 28061.8 29288.7 29961.2 28534.2 24610.7 19647.2 16205.9 13214.0 8175.1 3050.9 977.6 160.7 32.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 42.6 49.2 59.0 75.5 91.9 134.5 262.4 961.2 2430.9 3992.4 5016.0 5901.7 6984.3 8185.0 9664.5 12374.2 17495.2 23852.9 26897.2 28212.7 28947.6 30305.7 30892.9 29308.4 25211.0 20077.0 16871.9 13765.2 8372.0 3283.8 1046.5 160.7 32.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 42.6 49.2 59.0 75.5 91.9 131.2 259.2 928.4 2342.3 3841.5 4881.5 5750.8 6757.9 7916.0 9329.9 11872.3 16763.6 23026.2 26119.7 27323.7 27920.7 29108.3 29734.9 28261.9 24351.5 19479.9 16146.9 13135.3 8142.3 3073.9 1049.8 177.1 32.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 42.6 49.2 59.0 75.5 91.9 127.9 252.6 895.6 2253.7 3690.6 4750.2 5596.6 6531.6 7643.7 8995.3 11367.1 16028.8 22199.5 25342.2 26431.4 26893.9 27907.6 28580.1 27218.7 23492.0 18882.8 15421.9 12505.4 7916.0 2863.9 1053.1 190.3 32.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 55.8 72.2 88.6 124.7 249.3 862.8 2161.9 3536.4 4615.7 5445.7 6305.2 7374.7 8660.6 10865.2 15297.2 21369.5 24564.7 25542.3 25863.8 26710.2 27422.1 26172.2 22632.5 18282.5 14693.6 11872.3 7686.3 2654.0 1053.1 206.7 29.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 55.8 72.2 88.6 121.4 242.8 830.0 2073.3 3385.5 4481.2 5291.5 6078.9 7102.4 8326.0 10360.0 14562.4 20542.8 23787.3 24650.0 24837.0 25509.5 26264.1 25125.7 21773.0 17685.4 13968.6 11242.4 7456.7 2444.0 1056.3 219.8 29.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 55.8 72.2 88.6 118.1 226.4 744.7 1856.8 3083.7 4130.2 4943.8 5681.9 6600.5 7686.3 9480.8 13348.6 18912.4 22196.2 23121.3 23321.4 23846.3 24528.7 23679.0 20723.2 16803.0 13122.2 10356.7 6895.7 2253.7 954.6 206.7 29.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 55.8 72.2 88.6 114.8 210.0 662.7 1643.6 2781.9 3779.2 4599.3 5285.0 6095.3 7046.6 8604.9 12134.7 17281.9 20605.1 21595.8 21805.8 22183.1 22793.2 22232.3 19670.2 15917.2 12275.8 9470.9 6334.7 2060.2 849.7 190.3 26.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 55.8 68.9 85.3 111.5 193.6 577.4 1427.0 2476.8 3428.2 4251.6 4888.0 5593.3 6406.9 7725.7 10920.9 15651.5 19014.1 20067.1 20286.9 20519.8 21054.6 20782.3 18620.4 15034.8 11429.4 8585.2 5773.8 1869.9 748.0 177.1 26.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 55.8 68.9 85.3 108.3 177.1 492.1 1210.5 2175.0 3077.2 3903.9 4491.1 5088.1 5767.2 6846.5 9707.1 14021.1 17423.0 18538.4 18771.3 18856.6 19319.1 19335.6 17567.3 14149.0 10583.0 7699.4 5212.8 1676.4 643.0 160.7 23.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 55.8 68.9 82.0 105.0 160.7 416.6 1023.5 1846.9 2644.1 3372.4 3907.1 4464.8 5091.4 6036.2 8493.3 12393.9 15864.7 17147.4 17377.1 17291.8 17455.8 17327.9 15786.0 12738.4 9470.9 6698.9 4382.8 1450.0 547.9 150.9 26.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 55.8 65.6 82.0 98.4 147.6 341.2 836.5 1522.2 2211.1 2837.7 3326.5 3844.8 4418.9 5222.6 7276.3 10766.8 14309.8 15759.8 15986.1 15726.9 15592.4 15316.9 14004.7 11327.7 8358.8 5698.3 3552.8 1223.6 449.4 141.1 29.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 52.5 65.6 78.7 95.1 131.2 262.4 649.5 1194.1 1774.8 2306.2 2742.5 3221.5 3743.1 4412.3 6062.5 9139.6 12751.5 14368.8 14591.9 14158.8 13729.1 13309.2 12223.3 9913.8 7246.7 4697.7 2722.9 994.0 354.3 131.2 32.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 52.5 62.3 75.5 88.6 114.8 187.0 462.6 866.1 1341.7 1771.5 2158.6 2598.2 3067.3 3598.8 4845.4 7512.5 11193.2 12977.8 13197.6 12594.0 11865.7 11298.2 10442.0 8503.2 6134.6 3697.2 1892.9 767.6 255.9 121.4 36.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 52.5 62.3 72.2 85.3 108.3 164.0 377.3 695.5 1079.3 1430.3 1735.4 2083.1 2457.1 2893.4 3884.2 6019.8 9093.7 10756.9 10986.6 10386.2 9638.3 9034.6 8237.5 6646.4 4783.0 2909.8 1532.0 666.0 239.5 114.8 32.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 39.4 45.9 52.5 59.0 68.9 82.0 98.4 141.1 292.0 521.6 813.6 1089.1 1315.5 1564.8 1850.2 2188.1 2926.2 4527.2 6994.1 8539.3 8775.5 8178.4 7410.8 6767.8 6032.9 4792.9 3431.5 2125.8 1171.2 561.0 223.1 105.0 32.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 42.6 49.2 59.0 65.6 78.7 91.9 118.1 206.7 347.7 547.9 744.7 892.3 1046.5 1240.0 1479.5 1965.0 3031.2 4891.3 6318.3 6561.1 5970.6 5183.3 4500.9 3828.4 2936.1 2076.6 1338.5 807.0 456.0 206.7 98.4 29.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 42.6 49.2 55.8 62.3 75.5 82.0 95.1 121.4 177.1 285.4 403.5 469.1 531.4 629.9 774.2 1003.8 1538.6 2791.7 4097.4 4350.0 3762.8 2955.8 2237.3 1623.9 1079.3 725.0 551.1 446.2 354.3 190.3 88.6 26.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 42.6 49.2 55.8 62.3 72.2 78.7 88.6 105.0 137.8 203.4 285.4 337.9 367.4 416.6 492.1 616.7 915.3 1660.0 2460.4 2624.4 2286.5 1820.7 1374.5 1020.3 725.0 534.7 439.6 377.3 314.9 196.8 85.3 26.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.4 36.1 39.4 45.9 52.5 59.0 65.6 72.2 78.7 88.6 101.7 124.7 167.3 206.7 206.7 203.4 213.2 232.9 292.0 528.2 826.7 898.9 810.3 685.6 515.0 419.9 370.7 344.5 331.3 308.4 275.6 200.1 78.7 23.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
